JAJSSK4 December 2023 TPSM64406
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OUTPUT VOLTAGE | ||||||
Load and Line Regulation on VOUT1(3.3 V) - single and dual output mode | VBIAS/VOSNS1 = 3.3 V, VVOSNS2 = 5 V (dual output mode), VIN = 3.8 V to 36 V, IOUT = 0 A to full load, FPWM Mode | 5 | mV | |||
Load and Line Regulation on VOUT1(5 V) - single and dual output mode | VBIAS/VOSNS1 = 5 V, VVOSNS2 = 3.3 V (dual output mode), VIN = 6 V to 36 V, IOUT = 0 A to full load, FPWM Mode | 5 | mV | |||
Load and Line Regulation on VOUT1(3.3 V) - single and dual output mode | VBIAS/VOSNS1 = 3.3 V, VVOSNS2 = 5 V (dual output mode), VIN = 3.8 V to 36 V, IOUT = 0 A to full load, PFM Mode | 60 | mV | |||
Load and Line Regulation on VOUT1(5 V) - single and dual output mode | VBIAS/VOSNS1 = 5 V, VVOSNS2 = 3.3 V (dual output mode), VIN = 6 V to 36 V, IOUT = 0 A to full load, PFM Mode | 70 | mV | |||
DMAX(ffb) | Maximum switch duty cycle | VIN = 3.3 V, VVOSNS1 = 3.3 V, IOUT = 2 A, frequency foldback | 99% | |||
DMAX | Maximum switch duty cycle | VIN = 6 V, VVOSNS1 = 5 V, IOUT = 2 A, fsw = 1 MHz | 88% | |||
EFFICIENCY | ||||||
Efficiency on VOUT1(5 V) - dual output mode | VBIAS/VOSNS1 = 5 V, VVOSNS2 = 3.3 V, VIN = 12 V, IOUT = 3 A, fsw = 1 MHz | 91.5% | ||||
Efficiency on VOUT2(3.3 V) - dual output mode | VBIAS/VOSNS1 = 5 V, VVOSNS2 = 3.3 V, VIN = 12 V, IOUT = 3 A, fsw = 1 MHz | 88% | ||||
Efficiency - single output mode | VBIAS/VOSNS1 = 5 V, VIN = 12 V, IOUT = 6 A, fsw = 2.1 MHz | 91% |