JAJSNB5B July 2023 – June 2024 TPSM828301 , TPSM828302 , TPSM828303
PRODMIX
The TPSM82830x family does not have special requirements for the input power supply and is designed to operate from an input voltage supply range from 2.25 V to 5.5 V. The output current of the input power supply must be rated according to the supply voltage, output voltage, and output current of the device.