JAJSP69 November 2023 TPSM828510 , TPSM828511 , TPSM828512
PRODUCTION DATA
The internal soft-start circuitry controls the output voltage slope during start-up. This control avoids excessive inrush current and makes sure a controlled output voltage rise time. This control also prevents unwanted voltage drops from high impedance power sources or batteries. When EN is set high to start operation, the device starts switching after a delay of about 200 μs, then the internal reference and hence VOUT rises with a slope controlled by an external capacitor connected to the SS/TR pin.
The SS/TR pin must not be connected to the SS/TR pin of other devices. TI recommends to keep CSS at less than or equal to 47 nF. Larger capacitance can not fully discharge to zero during start-up. In this case the device starts the output voltage ramp at a value above zero Volt, leading to a short time period of increased device inrush current.
Leaving the SS/TR pin not connected provides the fastest start-up ramp with 160 µs typically. A capacitor connected from SS/TR to GND is charged with 2.5 µA by an internal current source during soft start. After the voltage on SS/TR exceeds 0.6 V the internal reference voltage of 0.6 V takes over control. The capacitance required to set a certain ramp-time (tramp) therefore is:
If the device is set to shutdown (EN = GND), undervoltage lockout, or thermal shutdown, an internal resistor pulls the SS/TR pin to GND to make sure a proper low level. Returning from those states causes a new start-up sequence.
A voltage of less than the internal reference voltage applied at SS/TR can be used as an external voltage reference. The following examples are potential applications for this feature: