JAJSP69 November 2023 TPSM828510 , TPSM828511 , TPSM828512
PRODUCTION DATA
The TPSM82851x has two operating modes: Forced PWM mode and PFM/PWM mode.
With the MODE/SYNC pin set to high, the TPSM82851x operates with pulse width modulation in continuous conduction mode (CCM). The switching frequency is 2.25 MHz or defined by an external clock signal applied to the MODE/SYNC pin. With an external clock applied to MODE/SYNC, the TPSM82851x follow the frequency applied to the pin. In general, the frequency range in forced PWM mode is 1.8 MHz to 4 MHz. However, the frequency must be in a range the TPSM82851x can operate at, taking the minimum on-time into account.