JAJSP69 November 2023 TPSM828510 , TPSM828511 , TPSM828512
PRODUCTION DATA
The architecture of the TPSM82851x allows the use of tiny ceramic output capacitors with low equivalent series resistance (ESR). These capacitors provide low output voltage ripple and TI recommends them. To keep low resistance up to high frequencies and to get narrow capacitance variation with temperature, TI recommends to use X7R or X5R dielectric. Using a higher value has advantages like smaller voltage ripple and a tighter DC output accuracy in power save mode.