JAJSTA1 August 2024 TPSM8287A12M , TPSM8287A15M
PRODUCTION DATA
First, use Equation 54 to calculate the bandwidth of the inner loop:
Next, calculate the product of gmRComp1:
If gmRComp1 > than 1, use Equation 57 to calculate the recommended value of CComp1, which sets a zero in the control loop. If gmRComp1 < 1, use Equation 59 to calculate the recommended value of CComp1.
The closest standard value is 1.5nF.
Equation 60 approximates the loop bandwidth.