JAJSTA1 August 2024 TPSM8287A15M
PRODUCTION DATA
The TPSM8287A1xM family has no special requirements for the input power supply. The output current rating of the input power supply must be rated according to the supply voltage and current requirements of the TPSM8287A1xM. For proper operation, the input voltage must be at least 1.4V above the selected output voltage.