JAJSTA1 August 2024 TPSM8287A12M , TPSM8287A15M
PRODUCTION DATA
The device has an output discharge function which makes sure a defined ramp down of the output voltage when the device is disabled. The discharge stays on after the output is discharged. The output discharge function is enabled when DISCHEN = 1 in the CONTROL1 register.
If output discharge is enabled, the device discharges the output under the following conditions:
When the output voltage is above 900mV (typical), the discharge is about 115mA. Below 900mV, the discharge is about 3.5Ohm. Figure 7-16 shows an example of the typical discharge behavior.
VIN = 5.0V | IOUT = 0mA | VOUT = 3.3V discharge to 0V |
The output discharge function is not available until the device has been enabled at least once after applying VIN. The output discharge functions until VIN drops to around 1.8V.
In a stacked configuration, the discharge is always active in the secondary devices. Please refer to Table 7-6.