JAJSTA1 August 2024 TPSM8287A12M , TPSM8287A15M
PRODUCTION DATA
If none of the output voltage setpoints in Table 7-2 are designed for the application, the user can change the output voltage through I2C before enabling the device. After the EN pin is pulled high, the device starts up and ramps to the desired output voltage set in the VSET register. A change of the device settings through I2C while the device is ramping are only be performed after the initial ramp is completed.