JAJSTA1 August 2024 TPSM8287A15M
PRODUCTION DATA
The TPSM8287A1xM synchronous, step-down converter power modules use a fixed-frequency DCS-Control topology to achieve fast transient response during a load step while switching with a fixed frequency during normal operation. This control topology, together with the low output voltage ripple, high DC accuracy, and differential remote sense, makes them designed for supplying the cores of modern high-performance processors or other voltage rails with tight regulation requirements.
As the load current decreases, the converter can enter power save mode based on the MODE/SYNC pin, reducing the switching frequency and entering DCM to achieve high efficiency over the entire load current range.
This pin-to-pin compatible family of modules includes 12A and 15A variants. To further increase the output current capability, combine multiple devices in a “stack”. For example, paralleling four 15A devices can provide up to 60A of current.