JAJSTA1 August 2024 TPSM8287A15M
PRODUCTION DATA
Figure 7-1 shows a simplified block diagram of the fixed-frequency DCS-control topology used in the TPSM8287A1xM devices. This topology comprises an inner emulated current loop, a middle direct feedback loop, and an outer voltage-regulating loop. The differential remote sense allows for precise voltage regulation at the load. The external compensation allows fine tuning the load transient response for a wide range of output capacitance and load transient requirements.