JAJSTA1 August 2024 TPSM8287A15M
PRODUCTION DATA
The compensation capacitor, CComp2, is an optional capacitor that TI recommends the user include to bypass high-frequency noise away from the COMP pin. The value of this capacitor is not critical; 10pF or 22pF capacitors are designed for typical applications.
This capacitor can be made larger to suppress high-frequency zeros or resonances that occur in the system output voltage routing and decoupling network. Equation 62 calculates the pole created by CComp2.