JAJSTA1 August 2024 TPSM8287A12M , TPSM8287A15M
PRODUCTION DATA
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPSM8287A12BAMRDVT |
B0QFN |
RDV |
39 |
250 |
330 |
16.4 |
4.80 |
7.10 |
2.05 |
8.0 |
16.0 |
Q1 |
TPSM8287A12BBMRDVT |
B0QFN |
RDV |
39 |
250 |
330 |
16.4 |
4.80 |
7.10 |
2.05 |
8.0 |
16.0 |
Q1 |
TPSM8287A15BAMRDWT |
B3QFN |
RDW |
39 |
250 |
330 |
16.4 |
4.90 |
7.20 |
4.30 |
8.0 |
16.0 |
Q1 |
TPSM8287A15BBMRDWT |
B3QFN |
RDW |
39 |
250 |
330 |
16.4 |
4.90 |
7.20 |
4.30 |
8.0 |
16.0 |
Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPSM8287A12BAMRDVT | B0QFN | RDV | 39 | 250 | 336.0 | 336.0 | 48.0 |
TPSM8287A12BBMRDVT | B0QFN | RDV | 39 | 250 | 336.0 | 336.0 | 48.0 |
TPSM8287A15BAMRDWT | B0QFN | RDV | 39 | 250 | 336.0 | 336.0 | 48.0 |
TPSM8287A15BBMRDWT | B0QFN | RDV | 39 | 250 | 336.0 | 336.0 | 48.0 |