JAJSTA1 August 2024 TPSM8287A15M
PRODUCTION DATA
ORDERABLE PART NUMBER(1) | OUTPUT CURRENT | NOMINAL INDUCTANCE | OPERATING FREQUENCY | PACKAGE HEIGHT |
---|---|---|---|---|
TPSM8287A12BAMRDVT | 12A | 100nH ± 20% | 1.5MHz |
1.8mm |
TPSM8287A12BBMRDVT | 12A | 100nH ± 20% | 2.25MHz | |
TPSM8287A15BAMRDWT | 15A | 150nH ± 20% | 1.5MHz |
4.0mm |
TPSM8287A15BBMRDWT | 15A | 150nH ± 20% | 2.25MHz |