JAJSG04A August 2018 – June 2021 TPSM831D31
PRODUCTION DATA
The output undervoltage protection threshold is configured based on commanded output voltage, VOUT_COMMAND, including the shift due to the DC load line, and a fixed offset. The undervoltage threshold may be read back in VID format via the read-only VOUT_UV_FAULT_LIMIT command. The converter response to an overvoltage fault is configured by the read-only VOUT_UV_FAULT_RESPONSE command.