JAJSTV6 May 2024 TPSM86637 , TPSM86638
PRODUCTION DATA
The application schematic in Figure 7-1 shows the TPSM8663x 4.5V to 28V Input, 1.8V output module design meeting the requirements for 6A output. This circuit is available as the evaluation module (EVM). The sections provide the design procedure.