JAJSTV6 May 2024 TPSM86637 , TPSM86638
PRODUCTION DATA
Table 7-1 shows the design parameters for this application.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 24V nominal, 4.5V to 28V |
Output voltage | 1.8V |
Transient response, 6A load step | ΔVOUT = ±5% |
Output ripple voltage | 20mV |
Output current rating | 6A |
Operating frequency | 800kHz |