JAJSTV6 May 2024 TPSM86637 , TPSM86638
PRODUCTION DATA
The TPSM8663x has a built-in power-good (PG) function to indicate whether the output voltage has reached an appropriate level or not. The PG signal can be used for start-up sequencing of multiple rails. The PG pin is an open-drain output that requires a pullup resistor (to any voltage below 13V). TI recommends a pullup resistor of 100 kΩ to pull the pin up to 5V voltage. The pin can sink 10mA of current and maintain the specified logic low level. After the FB pin voltage is between 90% and 110% of the internal reference voltage (VREF) and after a deglitch time of 64µs, the PG turns to high impedance status. The PG pin is pulled low after a deglitch time of 32µs when FB pin voltage is lower than 85% of the internal reference voltage or greater than 115% of the internal reference voltage, or in events of thermal shutdown, EN shutdown, UVLO conditions. VIN must remain present for the PG pin to stay Low. The PG pin logic are shown in Table 6-2.
Device State | PG Logic Status | ||
---|---|---|---|
High Impedance | Low | ||
Enable (EN = High) | VFB does not trigger VPGTH | √ | |
VFB triggers VPGTH | √ | ||
Shutdown (EN = Low) | √ | ||
UVLO | 2V < VIN < VUVLO | √ | |
Thermal shutdown | TJ > TSD | √ | |
Power supply removal | VIN < 2V | √ |