JAJSTV6 May 2024 TPSM86637 , TPSM86638
PRODUCTION DATA
The output voltage is set with a resistor divider from the output node to the VFB pin. TI recommends to use 1% tolerance or better divider resistors. Start by using Equation 6 to calculate VOUT. R6 is optional and can be used to measure the control loop frequency response.
To improve efficiency at very light loads consider using larger value resistors. If the resistance is too high, the device is more susceptible to noise and voltage errors from the VFB input current are more noticeable. Please note that TI does not recommend dynamically adjusting output voltage.