JAJSGZ6E January 2009 – February 2019 UC1842A-SP , UC1844A-SP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
REFERENCE | |||||||
Output voltage | TJ = 25°C, IO = 1 mA | 4.95 | 5 | 5.06 | V | ||
Line regulation | VIN = 12 to 25 V | 6 | 20 | mV | |||
Load regulation | IO = 1 to 20 mA | 6 | 25 | mV | |||
Temperature stability(3)(4) | 0.2 | 0.4 | mV/°C | ||||
Total output variation(3) | Over line, load, and temperature | 4.9 | 5.1 | V | |||
Output noise voltage | 10 Hz ≤ ƒ ≤ 10 kHz, TJ = 25°C | 50 | μV | ||||
Long-term stability | 1000 hours, TA = 125°C(3) | 5 | 25 | mV | |||
Short-circuit output current | –30 | –100 | –180 | mA | |||
OSCILLATOR | |||||||
Initial accuracy | TJ = 25°C(5) | 47 | 52 | 57 | kHz | ||
Voltage stability | VCC = 12 to 25 V | 0.2% | 1% | ||||
Temperature stability | TA = MIN to MAX(3) | 5% | |||||
Amplitude peak-to-peak | V pin 4(3) | 1.7 | V | ||||
Discharge current | V pin 4 = 2 V(6) | TJ = 25°C | 7.8 | 8.3 | 8.8 | mA | |
TJ = Full range | 7.5 | 8.8 | mA | ||||
ERROR AMPLIFIER | |||||||
Input voltage | VComp = 2.5 V | 2.45 | 2.50 | 2.55 | V | ||
Input bias current | –0.3 | –1 | μA | ||||
Open-loop voltage gain | VO = 2 to 4 V | 65 | 90 | dB | |||
Unity-gain bandwidth | TJ = 25°C(3) | 0.7 | 1 | MHz | |||
PSRR | VCC = 12 to 25 V | 60 | 70 | dB | |||
Output sink current | VFB = 2.7 V, VComp = 1.1 V | 2 | 6 | mA | |||
Output source current | VFB = 2.3 V, VComp = 5 V | –0.5 | –0.8 | mA | |||
High-level output voltage | VFB = 2.3 V, RL = 15 kΩ to ground | 5 | 6 | V | |||
Low-level output voltage | VFB = 2.7 V, RL = 15 kΩ to VREF | 0.7 | 1.1 | V | |||
CURRENT SENSE | |||||||
Gain(7)(8) | 2.85 | 3 | 3.15 | V/V | |||
Maximum input signal | VComp = 5 V(7) | 0.9 | 1 | 1.1 | V | ||
PSRR | VCC = 12 to 25 V(7) | 70 | dB | ||||
Input bias current | –2 | –10 | μA | ||||
Delay to output | VISENSE = 0 to 2 V(3) | 150 | 300 | ns | |||
OUTPUT | |||||||
Output low-level voltage | ISINK = 20 mA | 0.1 | 0.4 | V | |||
ISINK = 200 mA | 1.5 | 2.2 | |||||
Output high-level voltage | ISOURCE = –20 mA | 13 | 13.5 | V | |||
ISOURCE = –200 mA | 12 | 13.5 | |||||
Rise time | CL = 1 nF, TJ = 25°C(3) | 50 | 150 | ns | |||
Fall time | CL = 1 nF, TJ = 25°C(3) | 50 | 150 | ns | |||
UVLO saturation | VCC = 5 V, ISINK = 10 mA | 0.7 | 1.2 | V | |||
UNDERVOLTAGE LOCKOUT | |||||||
Start threshold | UC1842A, UC1844A | 15 | 16 | 17 | V | ||
UC1843A | 7.8 | 8.4 | 9 | ||||
Minimum operation voltage after turnon | UC1842A, UC1844A | 9 | 10 | 11 | V | ||
UC1843A | 7 | 7.6 | 8.2 | ||||
PWM | |||||||
Maximum duty cycle | UC1842A, UC1843A | 94% | 96% | 100% | |||
UC1844A | 47% | 48% | 50% | ||||
Minimum duty cycle | 0% | ||||||
TOTAL STANDBY CURRENT | |||||||
Start-up current | 0.3 | 0.5 | mA | ||||
Operating supply current | VFB = VISENSE = 0 V | 11 | 17 | mA | |||
VCC Zener voltage | ICC = 25 mA | 30 | 34 | V |