JAJSGZ6E January 2009 – February 2019 UC1842A-SP , UC1844A-SP
PRODUCTION DATA.
The devices are designed to operate from an input voltage supply range between 8 V and 40 V. This input supply should be well regulated. If the input supply is located more than a few inches from the UC184xA-SP converter, additional bulk capacitance may be required in addition to the ceramic bypass capacitors. A tantalum capacitor with a value of 47 µF is a typical choice; however, this may vary depending upon the output power being delivered.