デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The UCC2871x family of flyback power supply controllers provides isolated-output Constant-Voltage (CV) and Constant-Current (CC) output regulation without the use of an optical coupler. The devices process information from the primary power switch and an auxiliary flyback winding for precise control of output voltage and current.
An internal 700-V start-up switch, dynamically-controlled operating states and a tailored modulation profile support ultra-low standby power without sacrificing start-up time or output transient response.
Control algorithms in the UCC28710 family allow operating efficiencies to meet or exceed applicable standards. The output drive interfaces to a MOSFET power switch. Discontinuous conduction mode (DCM) with valley switching reduces switching losses. Modulation of switching frequency and primary current peak amplitude (FM and AM) keeps the conversion efficiency high across the entire load and line ranges.
The controllers have a maximum switching frequency of 100 kHz and always maintain control of the peak-primary current in the transformer. Protection features help keep primary and secondary component stresses in check. The UCC28710 allow the cable compensation to be programmed. The UCC28711, UCC28712 and UCC28713 devices allow remote temperature sensing using a negative temperature coefficient (NTC) resistor while providing fixed cable-compensation levels.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCC28710 | SOIC (7) | 4.91 mm × 3.90 mm |
UCC28711 | ||
UCC28712 | ||
UCC28713 |
Changes from B Revision (July 2015) to C Revision
Changes from A Revision (December 2014) to B Revision
Changes from * Revision (November 2012) to A Revision
PART NUMBER(1) | MINIMUM SWITCHING FREQUENCY | OPTIONS(2) |
---|---|---|
UCC28710 | 680 Hz | Programmable cable compensation |
UCC28711 | NTC option, 0-mV (at 5-V output) cable compensation | |
UCC28712 | NTC option, 150-mV (at 5-V output) cable compensation | |
UCC28713 | NTC option, 300-mV (at 5-V output) cable compensation |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | UCC28710 | UCC28711 UCC28712 UCC28713 |
||
CBC | 3 | — | I | Cable compensation is a programming pin for compensation of cable voltage drop. Cable compensation is programmed with a resistor to GND. |
CS | 5 | 5 | I | Current sense input connects to a ground-referenced current-sense resistor in series with the power switch. The resulting voltage is used to monitor and control the peak primary current. A series resistor can be added to this pin to compensate the peak switch current levels as the AC-mains input varies. |
DRV | 6 | 6 | O | Drive is an output used to drive the gate of an external high voltage MOSFET switching transistor. |
GND | 4 | 4 | — | The ground pin is both the reference pin for the controller and the low-side return for the drive output. Special care should be taken to return all AC decoupling capacitors as close as possible to this pin and avoid any common trace length with analog signal return paths. |
HV | 7 | 7 | I | The high-voltage pin connects directly to the rectified bulk voltage and provides charge to the VDD capacitor for start-up of the power supply. |
NTC | — | 3 | I | NTC an interface to an external negative temperature coefficient resistor for remote temperature sensing. Pulling this pin low shuts down PWM action. |
VDD | 1 | 1 | I | VDD is the bias supply input pin to the controller. A carefully-placed bypass capacitor to GND is required on this pin. |
VS | 2 | 2 | I | Voltage sense is an input used to provide voltage and timing feedback to the controller. This pin is connected to a voltage divider between an auxiliary winding and GND. The value of the upper resistor of this divider is used to program the AC-mains run and stop thresholds and line compensation at the CS pin. |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VHV | Start-up pin voltage, HV | 700 | V | ||
VVDD | Bias supply voltage, VDD | 38 | V | ||
IDRV | Continuous gate current sink | 50 | mA | ||
IDRV | Continuous gate current source | Self-limiting | mA | ||
IVS | Peak current, VS | −1.2 | mA | ||
VDRV | Gate drive voltage at DRV | −0.5 | Self-limiting | V | |
Voltage | VS | −0.75 | 7 | V | |
CS, CBC, NTC | −0.5 | 5 | V | ||
TJ | Operating junction temperature | −55 | 150 | °C | |
Lead temperature 0.6 mm from case for 10 s | 260 | °C | |||
Tstg | Storage temperature | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Bias supply operating voltage | 9 | 35 | V | |
CVDD | VDD bypass capacitor | 0.047 | 1 | µF | |
RCBC | Cable-compensation resistance | 10 | kΩ | ||
IVS | VS pin current | −1 | mA | ||
TJ | Operating junction temperature | −40 | 125 | °C |
THERMAL METRIC(1) | UCC2871x | UNIT | |
---|---|---|---|
D (SOIC) | |||
7 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 141.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 73.8 | °C/W |
RθJB | Junction-to-board thermal resistance | 89 | °C/W |
ψJT | Junction-to-top characterization parameter | 23.5 | °C/W |
ψJB | Junction-to-board characterization parameter | 88.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
HIGH-VOLTAGE START UP | |||||||
IHV | Start-up current out of VDD | VHV = 100 V, VVDD = 0 V, start state | 100 | 250 | 500 | µA | |
IHVLKG | Leakage current at HV | VHV = 400 V, run state | 0.1 | 1 | µA | ||
BIAS SUPPLY INPUT | |||||||
IRUN | Supply current, run | IDRV = 0, run state | 2 | 2.65 | mA | ||
IWAIT | Supply current, wait | IDRV = 0, wait state | 95 | 120 | µA | ||
ISTART | Supply current, start | IDRV = 0, VVDD = 18 V, start state, IHV = 0 | 18 | 30 | µA | ||
IFAULT | Supply current, fault | IDRV = 0, fault state | 95 | 125 | µA | ||
UNDERVOLTAGE LOCKOUT | |||||||
VVDD(on) | VDD turnon threshold | VVDD low to high | 19 | 21 | 23 | V | |
VVDD(off) | VDD turnoff threshold | VVDD high to low | 7.7 | 8.1 | 8.5 | V | |
VS INPUT | |||||||
VVSR | Regulating level | Measured at no-load condition, TJ = 25 °C(1) | 4.01 | 4.05 | 4.09 | V | |
VVSNC | Negative clamp level | IVS = –300 µA, volts below ground | 190 | 250 | 325 | mV | |
IVSB | Input bias current | VVS = 4 V | –0.25 | 0 | 0.25 | µA | |
CS INPUT | |||||||
VCST(max) | Maximum CS threshold voltage | VVS = 3.7 V | 738 | 780 | 810 | mV | |
VCST(min) | Minimum CS threshold voltage | VVS = 4.35 V | 175 | 195 | 215 | mV | |
KAM | AM control ratio | VCST(max) / VCST(min) | 3.6 | 4 | 4.4 | V/V | |
VCCR | Constant current regulating level | CC regulation constant | 318 | 330 | 343 | mV | |
KLC | Line compensation current ratio | IVSLS = –300 µA, IVSLS / current out of CS pin | 24 | 25 | 28.6 | A/A | |
TCSLEB | Leading-edge blanking time | DRV output duration, VCS = 1 V | 180 | 235 | 280 | ns | |
DRIVERS | |||||||
IDRS | DRV source current | VDRV = 8 V, VVDD = 9 V | 20 | 25 | mA | ||
RDRVLS | DRV low-side drive resistance | IDRV = 10 mA | 6 | 12 | Ω | ||
VDRCL | DRV clamp voltage | VVDD = 35 V | 14 | 16 | V | ||
RDRVSS | DRV pulldown in start state | 150 | 190 | 230 | kΩ | ||
TIMING | |||||||
fSW(max) | Maximum switching frequency | VVS = 3.7 V | 92 | 100 | 106 | kHz | |
fSW(min) | Minimum switching frequency | VVS = 4.35 V | UCC28710 UCC28711 UCC28712 UCC28713 |
600 | 680 | 755 | Hz |
tZTO | Zero-crossing timeout delay | 1.8 | 2.1 | 2.55 | µs | ||
PROTECTION | |||||||
VOVP | Overvoltage threshold | At VS input, TJ = 25 °C(1) | 4.55 | 4.6 | 4.71 | V | |
VOCP | Overcurrent threshold | At CS input | 1.4 | 1.5 | 1.6 | V | |
IVSL(run) | VS line-sense run current | Current out of VS pin increasing | 190 | 225 | 275 | µA | |
IVSL(stop) | VS line-sense stop current | Current out of VS pin decreasing | 70 | 80 | 100 | µA | |
KVSL | VS line sense ratio | IVSL(run) / IVSL(stop) | 2.45 | 2.8 | 3.05 | A/A | |
TJ(stop) | Thermal shut-down temperature | Internal junction temperature | 165 | °C | |||
CABLE COMPENSATION | |||||||
VCBC(max) | Cable compensation maximum voltage | Voltage at CBC at full load | UCC28710 | 2.9 | 3.2 | 3.5 | V |
VCVS(min) | Compensation at VS | VCBC = open, change in VS regulating level at full load | UCC28710 | –55 | –15 | 25 | mV |
VCVS(max) | Maximum compensation at VS | VCBC = 0 V, change in VS regulating level at full load | UCC28710 | 275 | 320 | 375 | mV |
VCVS | Compensation at VS | Change in VS regulating level at full load | UCC28711 | –55 | –15 | 25 | mV |
UCC28712 | 103 | ||||||
UCC28713 | 206 | ||||||
NTC INPUT | |||||||
VNTCTH | NTC shut-down threshold | Fault UVLO cycle when below this threshold | UCC28711 UCC28712 UCC28713 |
0.9 | 0.95 | 1 | V |
INTC | NTC pullup current | Current out of pin | UCC28711 UCC28712 UCC28713 |
90 | 105 | 125 | µA |
VDRV = 8 V | VVDD = 9 V |