VBLKThe highest bulk-capacitor voltage for standby power measurement.
VBULK(min)The minimum valley voltage on CB1 and CB2 at full power.
VCCRThe constant-current regulation factor (see Section 6.5).
VCST(max)The CS-pin maximum current-sense threshold (see Section 6.5).
VCST(min)The CS-pin minimum current-sense threshold (see Section 6.5).
VVDD(off)The UVLO turnoff voltage (see Section 6.5).
VVDD(on)The UVLO turnon voltage (see Section 6.5).
VDSPKThe MOSFET drain-to-source peak voltage at high line.
VFThe secondary-rectifier forward-voltage drop at near-zero current.
VFAThe auxiliary-rectifier forward-voltage drop.
VLKThe estimated leakage-inductance energy reset voltage.
VOΔThe output voltage drop allowed during the load-step transient in CV mode.
VOCBCThe target cable-compensation voltage added to VOCV (provided by an external adjustment circuit applied to the shunt-regulator). Set equal to 0 V if not used.
VOCCThe converter lowest output voltage target while in constant-current regulation.
VOCVThe regulated output voltage of the converter.
VOVThe maximum allowable peak output voltage.
VOVPThe overvoltage-detection level at the VS input (see Section 6.5).
VREVAThe peak reverse voltage on the auxiliary rectifier.
VREVSThe peak reverse voltage on the secondary rectifier.
VRIPPLEThe output peak-to-peak ripple voltage at full-load.