JAJSHT2C august 2019 – december 2020 UCC28740-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fSW(max) | Maximum switching frequency | IFB = 0 µA(1) | 91 | 100 | 108 | kHz |
fSW(min) | Minimum switching frequency | IFB = 35 µA(1) | 140 | 170 | 210 | Hz |
tZTO | Zero-crossing timeout delay | 1.8 | 2.1 | 2.55 | µs |