JAJSHT1G December 2009 – November 2022 UCC28C40-Q1 , UCC28C41-Q1 , UCC28C42-Q1 , UCC28C43-Q1 , UCC28C44-Q1 , UCC28C45-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VVDD | Input voltage | 18 | V | ||
VOUT | Output driver voltage | 18 | V | ||
VREF | Maximum continuous voltage from external circuitry | 5.5 | V | ||
IOUT | Average output driver current(1) | 200 | mA | ||
IOUT(VREF) | Reference output current(1) | –20 | mA | ||
TA | Operating ambient temperature(1) | UCC28C4x-Q1 | -40 | 125 | °C |
TJ | Operating junction temperature(1) | UCC28C4x-Q1 | –40 | 150 | °C |