JAJSHT1G December 2009 – November 2022 UCC28C40-Q1 , UCC28C41-Q1 , UCC28C42-Q1 , UCC28C43-Q1 , UCC28C44-Q1 , UCC28C45-Q1
PRODUCTION DATA
The internal oscillator uses a timing capacitor (CCT) and a timing resistor (RRT) to program the oscillator frequency and maximum duty cycle. The operating frequency can be programmed based the curves in Figure 7-1, where the timing resistor can be found once the timing capacitor is selected. It is best for the timing capacitor to have a flat temperature coefficient, typical of most COG or NPO type capacitors. For this converter, 15.4 kΩ and 1000 pF were selected for RRT and CCT to operate at 110-kHz switching.