SWRS152N June 2013 – April 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER(1)(2) | CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Bluetooth BR, EDR operation frequency range | 2402 | 2480 | MHz | |||
Bluetooth BR, EDR channel spacing | 1 | MHz | ||||
Bluetooth BR, EDR input impedance | 50 | Ω | ||||
Bluetooth BR, EDR sensitivity(2) Dirty TX on | BR, BER = 0.1% | –92.2 | dBm | |||
EDR2, BER = 0.01% | –91.7 | |||||
EDR3, BER = 0.01% | –84.7 | |||||
Bluetooth EDR BER floor at sensitivity + 10 dB Dirty TX off (for 1,600,000 bits) | EDR2 | 1e-6 | ||||
EDR3 | 1e-6 | |||||
Bluetooth BR, EDR maximum usable input power | BR, BER = 0.1% | –5.0 | dBm | |||
EDR2, BER = 0.1% | –15.0 | |||||
EDR3, BER = 0.1% | –15.0 | |||||
Bluetooth BR intermodulation | Level of interferers for n = 3, 4, and 5 | –36.0 | –30.0 | dBm | ||
Bluetooth BR, EDR C/I performance Numbers show wanted signal-to-interfering-signal ratio. Smaller numbers indicate better C/I performances (Image frequency = –1 MHz) | BR, co-channel | 10 | dB | |||
EDR, co-channel | EDR2 | 12 | ||||
EDR3 | 20 | |||||
BR, adjacent ±1 MHz | –3.0 | |||||
EDR, adjacent ±1 MHz, (image) | EDR2 | –3.0 | ||||
EDR3 | 2.0 | |||||
BR, adjacent +2 MHz | –33.0 | |||||
EDR, adjacent +2 MHz | EDR2 | –33.0 | ||||
EDR3 | –28.0 | |||||
BR, adjacent –2 MHz | –20.0 | |||||
EDR, adjacent –2 MHz | EDR2 | –20.0 | ||||
EDR3 | –13.0 | |||||
BR, adjacent ≥Ι±3Ι MHz | –42.0 | |||||
EDR, adjacent ≥Ι±3Ι MHz | EDR2 | –42.0 | ||||
EDR3 | –36.0 | |||||
Bluetooth BR, EDR RF return loss | –10.0 | dB |