SWRS152N June 2013 – April 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The WL18MODGB modules from TI (test grades 01, 05, 31, and 35) are certified for FCC, IC, ETSI/CE, and Japan MIC. TI customers that build products based on the WL18MODGI device from TI can save on testing costs and time per product family. Table 9-4 shows the certification list for the WL18MODGI module.
REGULATORY BODY | SPECIFICATION | ID (IF APPLICABLE) |
---|---|---|
FCC (USA) | Part 15C + MPE FCC RF exposure | Z64-WL18SBMOD |
ISED (Canada) | RSS-102 (MPE) and RSS-247 (Wi-Fi, Bluetooth) | 451I-WL18SBMOD |
ETSI/CE (Europe) | EN300328 v2.1.1 (2.4-GHz Wi-Fi, Bluetooth) | — |
EN301893 v2.1.1 (5-GHz Wi-Fi) | — | |
EN62311:2008 (MPE) | — | |
EN301489-1 v2.1.1 (general EMC) | — | |
EN301489-17 v3.1.1 (EMC) | — | |
EN60950-1:2006/A11:2009/A1:2010/A12:2011/A2:2013 | — | |
MIC (Japan) | Article 49-20 of ORRE | 201-135370 |