JAJS367B january 2000 – june 2023 XTR115 , XTR116
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | XTR115U, XTR116U | XTR115UA, XTR116UA | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
OUTPUT | |||||||||
IO | Output current equation | IO = IIN × 100 | IO = IIN × 100 | ||||||
Output current, linear range | 0.25 | 25 | 0.25 | 25 | mA | ||||
ILIM | Overscale limit | 32 | 32 | mA | |||||
IMIN | Underscale limit | IREG = 0, IREF = 0 | 0.2 | 0.25 | 0.2 | 0.25 | mA | ||
SPAN | |||||||||
S | Span (current gain) | 100 | 100 | A/A | |||||
Error(1) | IOUT = 250 mA to 25 mA | ±0.05 | ±0.2 | ±0.05 | ±0.4 | % | |||
vs Temperature | TA = –40°C to +85°C | ±3 | ±20 | ±3 | ±20 | ppm/°C | |||
Nonlinearity | IIN = 250 mA to 25 mA | ±0.003 | ±0.01 | ±0.003 | ±0.02 | % | |||
INPUT | |||||||||
VOS | Offset voltage (op amp) | IIN = 40 mA | ±100 | ±250 | ±100 | ±500 | µV | ||
vs Temperature | TA = –40°C to +85°C | ±0.7 | ±3 | ±0.7 | ±6 | µV/°C | |||
vs Supply voltage, V+ | V+ = 7.5 V to 36 V | ±0.1 | ±2 | ±0.1 | ±2 | µV/V | |||
IB | Bias current | –35 | –35 | nA | |||||
vs Temperature | 300 | 300 | pA/°C | ||||||
en | Noise: 0.1 Hz to 10 Hz | 0.6 | 0.6 | µVp-p | |||||
DYNAMIC RESPONSE | |||||||||
Small signal bandwidth | CLOOP = 0, RL = 0 | 380 | 380 | kHz | |||||
Slew rate | 3.2 | 3.2 | mA/µs | ||||||
VREF(2) | |||||||||
XTR115 | 2.5 | 2.5 | V | ||||||
XTR116 | 4.096 | 4.096 | V | ||||||
Voltage accuracy | IREF = 0 | ±0.05 | ±0.25 | ±0.05 | ±0.5 | % | |||
vs Temperature | TA = –40°C to +85°C | ±20 | ±35 | ±20 | ±75 | ppm/°C | |||
vs Supply voltage, V+ | V+ = 7.5 V to 36 V | ±1 | ±10 | ±1 | ±10 | ppm/V | |||
vs Load | IREF = 0 mA to 2.5 mA | ±200 | ±200 | ppm/mA | |||||
Noise | 0.1 Hz to 10 Hz | 10 | 10 | µVp-p | |||||
Short-circuit current | 16 | 16 | mA | ||||||
VREG(2) | |||||||||
Voltage | 5 | 5 | V | ||||||
Voltage accuracy | IREG = 0 | ±0.05 | ±0.1 | ±0.05 | ±0.1 | V | |||
vs Temperature | TA = –40°C to +85°C | ±0.1 | ±0.1 | mV/°C | |||||
vs Supply voltage, V+ | V+ = 7.5 V to 36 V | 1 | 1 | mV/V | |||||
vs Output current | See Typical Characteristics | See Typical Characteristics | |||||||
Short-circuit current | 12 | 12 | mA | ||||||
POWER SUPPLY, V+ | |||||||||
Quiescent current | 200 | 250 | 200 | 250 | µA | ||||
TA = –40°C to +85°C | 240 | 300 | 240 | 300 | µA |