JAJS367B january 2000 – june 2023 XTR115 , XTR116
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VREF | Output | Reference voltage output (2.5 V for XTR115, 4.096 V for XTR116) |
2 | IIN | Input | Current input pin |
3 | IRET | Input | Local ground return pin for VREG and VREF |
4 | IO | Output | Regulated 4-mA to 20-mA current-loop output |
5 | E (Emitter) | Input | Emitter connection for external transistor |
6 | B (Base) | Output | Base connection for external transistor |
7 | V+ | Power | Loop power supply |
8 | VREG | Output | 5-V regulator voltage output |