DLPU105 March   2021 DLP471TP , DLPC6540

PRODUCTION DATA  

  1.   Trademarks
  2. 1Safety Instructions
  3. 2Applicable Documents
  4. 3DLP LightCrafter Display 471TP EVM Components
  5. 4Light Engine
  6. 5Quick-Start Procedure
  7. 6Circuit Description
    1. 6.1 Connectors and Switches on Formatter Board
    2. 6.2 Connectors on Front-End Board
  8. 7EVM Setup
  9. 8Notifications

Quick-Start Procedure

This quick-start procedure considers default conditions as shipped.

  1. Power up the DLP LightCrafter Display 471TP EVM by applying an external DC power supply (19-V DC, 4.74A) to the J1 connector.

    External Power Supply Requirements:

    • Nominal Output Voltage: 19 VDC
    • Minimum Output Current: 2.5 A
    • Maximum Output Current: 4.74 A
    • Efficiency Level: VI
    • Connector Barrell Size: 2.5 x 5.5 x 8.25 [ID x OD x L(min)] mm
    • Connector Polarity: Center +
Note:
  • TI recommends using an external power supply that complies with applicable regional safety standards such as UL, CSA, VDE, CCC, and PSE.
  • The P19VIN (D3), PWRGOOD (D5) and POSENSE (D8) LEDs on the Formatter board will turn on to indicate that input and standby powers are applied.
  1. Move SW1 switch to the ON position to turn on the DLP LightCrafter Display 471TP EVM. When the DLP LightCrafter Display 471TP EVM is turned on, the POSENSE (D8) LED will turn off and PROJ_ON LED (D7) will turn on. The HEARTBEAT LED (D8) will start blinking.
  2. After the DLP LightCrafter Display 471TP EVM is turned on, the projector will default to displaying a DLP LightCrafter Display splash image.
  3. The focus of the image can be adjusted manually on the optical engine.
    GUID-20201201-CA0I-VVHP-23F2-LBHQ3RZVJJNQ-low.gif Figure 5-1 Optical Engine with Focus Adjustment
  4. Connect the USB to the DLP LightCrafter Display 471TP EVM and open the latest GUI on your computer. If needed, connect an HDMI source to the EVM and communicate to the EVM via the GUI software.
  5. When turning off the projector, turn off the SW1 switch prior to removing the power cable.
    Note: To avoid potential damage to the DMD, it is recommended to turn off the projector with the SW1 switch before disconnecting the power.

There are eight indicator LEDs on the DLP LightCrafter Display 471TP EVM (Formatter and Front-End boards), and they are defined in Table 5-1.

Table 5-1 Status LEDs on the DLP LightCrafter Display 471TP EVM
BoardLED ReferenceSignal IndicationDescription
FormatterD1

LOCKN

Vx1 Interface locked.
FormatterD3

VIN

Input 19 V power.
FormatterD4HEARTBEATBLINKING after SW1 Switched ON and ASIC is running.
FormatterD5PWRGOODON when 19 V is applied and PMIC is up.
FormatterD6

FAULT

Indicates ASIC SW fault has occurred.
FormatterD7PROJ_ONON when SW1 switched ON.
FormatterD8POSENSEON (Red) when 19 V power applied but PROJ_ON is still OFF.
Front-EndD4

SCDT_DR5

HDMI Input stable.