4 改訂履歴
Changes from P Revision (June 2013) to Q Revision
- Added 「ESD 定格」表、「機能説明」セクション、「デバイスの機能モード」セクション、「アプリケーションと実装」セクション、「電源に関する推奨事項」セクション、「レイアウト」セクション、「デバイスおよびドキュメントのサポート」セクション、「メカニカル、パッケージ、および注文情報」セクションGo
- Changed UCC1895 VOL MAX, From 250 mV : To 300 mV in Electrical CharacteristicsGo
- Changed UCC1895 RAMP sink current MIN, From 12 mA : To 10 mA in Electrical CharacteristicsGo
- Changed the FSW note in the Detailed Design Procedure section Go
- Changed the voltage drop across the RDS(on) from 0.5-V to 4.5-V forward voltage drop in the output rectifiersGo
- Added Output Voltage Setpoint sectionGo
- Added Setting the Switching Frequency sectionGo
- Added Soft Start sectionGo
- Added Setting the Switching Delays sectionGo
- Added Setting the Slope Compensation sectionGo
Changes from O Revision (April 2010) to P Revision
- Added The CS input connects to text to the beginning of the CS Detailed Pin Description.Go
- Added second paragraph to detailed REF Pin Description and included the UCC1895 at the end of the first paragraph to differentiate capacitance capabilities of the devices.Go
- Changed UCC3895 Timing Diagram in the Application Information section to reflect the maximum duty cycle conditionsGo
Changes from N Revision (May 2009) to O Revision
- Changed REF pin description from “Do not use more than 1.0 μF of total capacitance on this pin.” to “Do not use more than 4.7 μF of total capacitance on this pin.”Go