JAJS350L September 2007 – October 2024 ISO7230C , ISO7230M , ISO7231C , ISO7231M
PRODUCTION DATA
The ISO723xx family of devices is available in multiple channel configurations and default output-state options to enable wide variety of application uses. Table 8-1 lists these device features.
PRODUCT(1) | SIGNALING RATE | INPUT THRESHOLD | CHANNEL CONFIGURATION |
---|---|---|---|
ISO7230C | 25 Mbps | ≅1.5 V (TTL) | 3/0 |
ISO7231C | 25 Mbps | ≅1.5 V (TTL) | 2/1 |
ISO7231M | 150 Mbps | VCC/ 2 (CMOS) |