JAJS350L September 2007 – October 2024 ISO7230C , ISO7230M , ISO7231C , ISO7231M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||||
ICC1 | ISO7230C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN at 3 V | 0.5 | 1.2 | mA | ||
25 Mbps | 3 | 5 | ||||||
ISO7231C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN1 at 3 V, EN2 at 3 V |
4.5 | 7 | mA | |||
25 Mbps | 6.5 | 11 | ||||||
ICC2 | ISO7230C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN at 3 V | 15 | 22 | mA | ||
25 Mbps | 17 | 24 | ||||||
ISO7231C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN1 at 3 V, EN2 at 3 V |
13 | 20 | mA | |||
25 Mbps | 17.5 | 27 | ||||||
ELECTRICAL CHARACTERISTICS | ||||||||
IOFF | Sleep mode output current | ENx at 0 V, Single channel | 0 | μA | ||||
VOH | High-level output voltage | IOH = –4 mA, See Figure 7-1 | ISO7230 | VCCO – 0.4 | V | |||
ISO7231 (5-V side) |
VCCO – 0.8 | |||||||
IOH = –20 μA, See Figure 7-1 | VCCO – 0.1 | |||||||
VOL | Low-level output voltage | IOL = 4 mA, See Figure 7-1 | 0.4 | V | ||||
IOL = 20 μA, See Figure 7-1 | 0.1 | |||||||
VI(HYS) | Input voltage hysteresis | 150 | mV | |||||
IIH | High-level input current | INx at VCCI | 10 | μA | ||||
IIL | Low-level input current | INx at 0 V | –10 | |||||
CI | Input capacitance to ground | IN at VCC, VI = 0.4 sin (2πft), f=2MHz | 2 | pF | ||||
CMTI | Common-mode transient immunity | VI = VCCI or 0 V, See Figure 7-4 | 25 | 50 | kV/μs |