JAJS350L September 2007 – October 2024 ISO7230C , ISO7230M , ISO7231C , ISO7231M
PRODUCTION DATA
PARAMETER | ISO7230C, ISO7231C, ISO7231M | UNIT | |
---|---|---|---|
DW (SOIC) | |||
16 PINS | |||
PD | Device power dissipation, VCC1 = VCC2 = 5.5 V, TJ = 150C, CL = 15 pF, D Input a 50% duty cycle, 25-Mbps square wave | 220 | mW |