JAJS350L September 2007 – October 2024 ISO7230C , ISO7230M , ISO7231C , ISO7231M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay | ISO723xC | See Figure 7-1 | 18 | 42 | ns | |
PWD | Pulse-width distortion(1) |tPHL – tPLH| | 2.5 | |||||
tPLH, tPHL | Propagation delay | ISO723xM | 8 | 23 | ns | ||
PWD | Pulse-width distortion(1) |tPHL – tPLH| | 1 | 2 | ||||
tsk(pp) | Part-to-part skew (2) | ISO723xC | 8 | ns | |||
ISO723xM | 0 | 3 | |||||
tsk(o) | Channel-to-channel output skew (3) | ISO723xC | 0 | 2 | ns | ||
ISO723xM | 0 | 1 | |||||
tr | Output signal rise time | See Figure 7-1 | 2.4 | ns | |||
tf | Output signal fall time | 2.3 | |||||
tPHZ | Propagation delay, high-level-to-high-impedance output | See Figure 7-2 | 15 | 25 | ns | ||
tPZH | Propagation delay, high-impedance-to-high-level output | 15 | 25 | ||||
tPLZ | Propagation delay, low-level-to-high-impedance output | 15 | 25 | ||||
tPZL | Propagation delay, high-impedance-to-low-level output | 15 | 25 | ||||
tfs | Failsafe output delay time from input power loss | See Figure 7-3 | 12 | μs | |||
tjit(pp) | Peak-to-peak eye-pattern jitter | ISO723xM | 150 Mbps PRBS NRZ data input, Same polarity input on all channels, See Figure 7-5 | 1 | ns |