JAJS350L September 2007 – October 2024 ISO7230C , ISO7230M , ISO7231C , ISO7231M
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage(2), VCC1, VCC2 | 3.15 | 5.5 | V | ||
IOH | High-level output current | –4 | mA | |||
IOL | Low-level output current | 4 | mA | |||
tui | Input pulse width(1) | ISO723xC | 40 | ns | ||
tui | Input pulse width(1) | ISO723xM | 6.67 | 5 | ns | |
1/tui | Signaling rate(1) | ISO723xC | 0 | 30 | 25 | Mbps |
1/tui | Signaling rate(1) | ISO723xM | 0 | 200 | 150 | Mbps |
VIH | High-level input voltage | ISO723xM | 0.7 x VCC | VCC | V | |
VIL | Low-level input voltage | ISO723xM | 0 | 0.3 x VCC | V | |
VIH | High-level input voltage | ISO723xC | 2 | 5.5 | V | |
VIL | Low-level input voltage | ISO723xC | 0 | 0.8 | V | |
TA | Ambient temperature | -40 | 25 | 125 | ||
TJ | Junction temperature | 150 | °C | |||
H | External magnetic field-strength immunity per IEC 61000-4-8 and IEC 61000-4-9 certification | 1000 | A/m |