JAJSAQ5F December 2007 – October 2016 DAC121C081 , DAC121C085
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage, VA | –0.3 | 6.5 | V | ||
Voltage on any input pin | –0.3 | 6.5 | V | ||
Input current at any pin(4) | ±10 | mA | |||
Package input current(4) | ±20 | mA | |||
Power consumption at TA = 25°C | See(5) | ||||
Junction temperature, TJ | 150 | °C | |||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
DAC081C081 in NGF Package | |||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001 | All pins except 2 and 3 | ±2500 | V |
Pins 2 and 3 | ±5000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101 | All pins except 2 and 3 | ±1000 | |||
Pins 2 and 3 | ±1000 | ||||
Machine model (MM) | All pins except 2 and 3 | ±250 | |||
Pins 2 and 3 | ±350 | ||||
DAC081C081 in DDC Package | |||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001 | All pins except 4 and 5 | ±2500 | V |
Pins 4 and 5 | ±5000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101 | All pins except 4 and 5 | ±1000 | |||
Pins 4 and 5 | ±1000 | ||||
Machine model (MM) | All pins except 4 and 5 | ±250 | |||
Pins 4 and 5 | ±350 | ||||
DAC081C085 in DGK Package | |||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001 | All pins except 3 and 4 | ±2500 | V |
Pins 3 and 4 | ±5000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101 | All pins except 3 and 4 | ±1000 | |||
Pins 3 and 4 | ±1000 | ||||
Machine model (MM) | All pins except 3 and 4 | ±250 | |||
Pins 3 and 4 | ±350 |
MIN | MAX | UNIT | |
---|---|---|---|
Operating temperature, TA | −40 | 125 | °C |
Supply voltage, VA | 2.7 | 5.5 | V |
Reference voltage, VREFIN | 1 | VA | V |
Digital input voltage(2) | 0 | 5.5 | V |
Output load | 0 | 1500 | pF |
THERMAL METRIC(1)(2)(3) | DAC121C081 | DAC121C085 | UNIT | ||
---|---|---|---|---|---|
NGF (WSON) | DDC (SOT) | DGK (VSSOP) | |||
6 PINS | 6 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 190 | 250 | 240 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(3) | MAX(3) | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC PERFORMANCE | |||||||
INL | Resolution | 12 | Bits | ||||
Monotonicity | 12 | Bits | |||||
Integral Non-Linearity | 2.2 | 8 | LSB | ||||
–8 | –1.5 | ||||||
DNL | Differential Non-Linearity | 0.18 | 0.6 | LSB | |||
–0.5 | –0.12 | LSB | |||||
ZE | Zero Code Error | IOUT = 0 | 1.1 | 10 | mV | ||
FSE | Full-Scale Error | IOUT = 0 | –0.1 | −0.7 | %FSR | ||
GE | Gain Error | All ones Loaded to DAC register | –0.2 | −0.7 | %FSR | ||
ZCED | Zero Code Error Drift | –20 | µV/°C | ||||
TC GE | Gain Error Tempco | VA = 3 V | –0.7 | ppm FSR/°C | |||
VA = 5 V | –1 | ||||||
ANALOG OUTPUT CHARACTERISTICS (VOUT) | |||||||
Output voltage range(4) | DAC121C085 | 0 | VREF | V | |||
DAC121C081 | 0 | VA | |||||
ZCO | Zero code output | VA = 3 V, IOUT = 200 µA | 1.3 | mV | |||
VA = 5 V, IOUT = 200 µA | 7 | ||||||
FSO | Full scale output | VA = 3 V, IOUT = 200 µA | 2.984 | V | |||
VA = 5 V, IOUT = 200 µA | 4.989 | ||||||
IOS | Output short-circuit current (ISOURCE) |
VA = 3 V, VOUT = 0 V, Input Code = FFFh. |
56 | mA | |||
VA = 5 V, VOUT = 0 V, Input Code = FFFh. |
69 | ||||||
IOS | Output short-circuit current (ISINK) |
VA = 3 V, VOUT = 3 V, Input Code = 000h. |
–52 | mA | |||
VA = 5 V, VOUT = 5 V, Input Code = 000h. |
–75 | ||||||
IO | Continuous output current(4) | Available on the DAC output | 11 | mA | |||
CL | Maximum load capacitance | RL = ∞ | 1500 | pF | |||
RL = 2 kΩ | 1500 | ||||||
ZOUT | DC output impedance | 7.5 | Ω | ||||
REFERENCE INPUT CHARACTERISTICS (DAC121C085 only) | |||||||
VREF | Input range minimum | 1 | 0.2 | V | |||
Input range maximum | VA | V | |||||
Input impedance | 120 | kΩ | |||||
LOGIC INPUT CHARACTERISTICS (SCL, SDA) | |||||||
VIH | Input high voltage | 0.7 × VA | V | ||||
VIL | Input low voltage | 0.3 × VA | V | ||||
IIN | Input current | ±1 | µA | ||||
CIN | Input pin capacitance(4) | 3 | pF | ||||
VHYST | Input hysteresis | 0.1 × VA | V | ||||
LOGIC INPUT CHARACTERISTICS (ADR0, ADR1) | |||||||
VIH | Input high voltage | VA- 0.5 | V | ||||
VIL | Input low voltage | 0.5 | V | ||||
IIN | Input current | ±1 | µA | ||||
LOGIC OUTPUT CHARACTERISTICS (SDA) | |||||||
VOL | Output low voltage | ISINK = 3 mA | 0.4 | V | |||
ISINK = 6 mA | 0.6 | ||||||
IOZ | High-impedence output leakage current | ±1 | µA | ||||
POWER REQUIREMENTS | |||||||
VA | Supply voltage minimum | 2.7 | V | ||||
Supply voltage maximum | 5.5 | ||||||
Normal -- VOUT set to midscale. 2-wire interface quiet (SCL = SDA = VA). (output unloaded) | |||||||
IST_VA-1 | VADAC121C081 supply current | VA = 2.7 V to 3.6 V | 105 | 156 | µA | ||
VA = 4.5 V to 5.5 V | 132 | 214 | |||||
IST_VA-5 | VADAC121C085 supply current | VA = 2.7 V to 3.6 V | 86 | 118 | µA | ||
VA = 4.5 V to 5.5 V | 98 | 152 | |||||
IST_VREF | VREF supply current (DAC121C085 only) |
VA = 2.7 V to 3.6 V | 37 | 43 | µA | ||
VA = 4.5 V to 5.5 V | 53 | 61 | |||||
PST | Power consumption (VA and VREF for DAC121C085)(2) |
VA = 3 V | 380 | µW | |||
VA = 5 V | 730 | ||||||
Continuous Operation -- 2-wire interface actively addressing the DAC and writing to the DAC register. (output unloaded) | |||||||
ICO_VA-1 | VADAC121C081 supply current | fSCL=400 kHz | VA = 2.7 V to 3.6 V | 134 | 220 | µA | |
VA = 4.5 V to 5.5 V | 192 | 300 | |||||
fSCL = 3.4 MHz | VA = 2.7 V to 3.6 V | 225 | 320 | µA | |||
VA = 4.5 V to 5.5 V | 374 | 500 | |||||
ICO_VA-5 | VADAC121C085 supply current | fSCL = 400 kHz | VA = 2.7 V to 3.6 V | 101 | 155 | µA | |
VA = 4.5 V to 5.5 V | 142 | 220 | |||||
fSCL = 3.4 MHz | VA = 2.7 V to 3.6 V | 193 | 235 | µA | |||
VA = 4.5 V to 5.5 V | 325 | 410 | |||||
ICO_VREF | VREF supply current (DAC121C085 only) |
VA = 2.7 V to 3.6 V | 33.5 | 55 | µA | ||
VA = 4.5 V to 5.5 V | 49.5 | 71.4 | |||||
PCO | Power consumption (VA and VREF for DAC121C085) |
fSCL = 400 kHz | VA = 3 V | 480 | µW | ||
VA = 5 V | 1.06 | mW | |||||
fSCL = 3.4 MHz | VA = 3 V | 810 | µW | ||||
VA = 5 V | 2.06 | mW | |||||
Power Down -- 2-wire interface quiet (SCL = SDA = VA) after PD mode written to DAC register. (output unloaded) | |||||||
IPD | Supply current (VA and VREF for DAC121C085) |
All power-down modes | VA = 2.7 V to 3.6 | 0.13 | 1.52 | µA | |
VA = 4.5 V to 5.5 V | 0.15 | 3.25 | |||||
PPD | Power consumption (VA and VREF for DAC121C085) |
All power-down modes | VA = 3 V | 0.5 | µW | ||
VA = 5 V | 0.9 |
PARAMETER | TEST CONDITIONS(7) | MIN | TYP(3) | MAX(7)(3) | UNIT | ||
---|---|---|---|---|---|---|---|
ts | Output Voltage Settling Time(4) | 400h to C00h code change RL = 2 kΩ, CL = 200 pF |
6 | 8.5 | µs | ||
SR | Output Slew Rate | 1 | V/µs | ||||
Glitch Impulse | Code change from 800h to 7FFh | 12 | nV-sec | ||||
Digital Feedthrough | 0.5 | nV-sec | |||||
Multiplying Bandwidth(6) | VREF = 2.5 V ± 0.1 Vpp | 160 | kHz | ||||
Total Harmonic Distortion(6) | VREF = 2.5 V ± 0.1 Vpp input frequency = 10 kHz |
70 | dB | ||||
tWU | Wake-Up Time | VA = 3 V | 0.8 | µs | |||
VA = 5 V | 0.5 | µs | |||||
DIGITAL TIMING SPECS (SCL, SDA) | |||||||
fSCL | Serial Clock Frequency | Standard Mode | 100 | kHz | |||
Fast Mode | 400 | ||||||
High Speed Mode, Cb = 100 pF | 3.4 | MHz | |||||
High Speed Mode, Cb = 400 pF | 1.7 | ||||||
tLOW | SCL Low Time | Standard Mode | 4.7 | µs | |||
Fast Mode | 1.3 | ||||||
High Speed Mode, Cb = 100 pF | 160 | ns | |||||
High Speed Mode, Cb = 400 pF | 320 | ||||||
tHIGH | SCL High Time | Standard Mode | 4 | µs | |||
Fast Mode | 0.6 | ||||||
High Speed Mode, Cb = 100 pF | 60 | ns | |||||
High Speed Mode, Cb = 400 pF | 120 | ||||||
tSU;DAT | Data Setup Time | Standard Mode | 250 | ns | |||
Fast Mode | 100 | ||||||
High Speed Mode | 10 | ||||||
tHD;DAT | Data Hold Time | Standard Mode | 0 | 3.45 | µs | ||
Fast Mode | 0 | 0.9 | |||||
High Speed Mode, Cb = 100 pF | 0 | 70 | ns | ||||
High Speed Mode, Cb = 400 pF | 0 | 150 | |||||
tSU;STA | Setup time for a start or a repeated start condition | Standard Mode | 4.7 | µs | |||
Fast Mode | 0.6 | ||||||
High Speed Mode | 160 | ns | |||||
tHD;STA | Hold time for a start or a repeated start condition | Standard Mode | 4 | µs | |||
Fast Mode | 0.6 | ||||||
High Speed Mode | 160 | ns | |||||
tBUF | Bus free time between a stop and start condition | Standard Mode | 4.7 | µs | |||
Fast Mode | 1.3 | ||||||
tSU;STO | Setup time for a stop condition | Standard Mode | 4 | µs | |||
Fast Mode | 0.6 | ||||||
High Speed Mode | 160 | ns | |||||
trDA | Rise time of SDA signal | Standard Mode | 1000 | ns | |||
Fast Mode | 20+0.1Cb | 300 | |||||
High Speed Mode, Cb = 100 pF | 10 | 80 | |||||
High Speed Mode, Cb = 400 pF | 20 | 160 | |||||
tfDA | Fall time of SDA signal | Standard Mode | 250 | ns | |||
Fast Mode | 20+0.1Cb | 250 | |||||
High Speed Mode, Cb = 100 pF | 10 | 80 | |||||
High Speed Mode, Cb = 400 pF | 20 | 160 | |||||
trCL | Rise time of SCL signal | Standard Mode | 1000 | ns | |||
Fast Mode | 20+0.1Cb | 300 | |||||
High Speed Mode, Cb = 100 pF | 10 | 40 | |||||
High Speed Mode, Cb = 400 pF | 20 | 80 | |||||
trCL1 | Rise time of SCL signal after a repeated start condition and after an acknowledge bit. | Standard Mode | 1000 | ns | |||
Fast Mode | 20+0.1Cb | 300 | |||||
High Speed Mode, Cb = 100 pF | 10 | 80 | |||||
High Speed Mode, Cb = 400 pF | 20 | 160 | |||||
tfCL | Fall time of a SCL signal | Standard Mode | 300 | ns | |||
Fast Mode | 20+0.1Cb | 300 | |||||
High Speed Mode, Cb = 100 pF | 10 | 40 | |||||
High Speed Mode, Cb = 400 pF | 20 | 80 | |||||
Cb | Capacitive load for each bus line (SCL and SDA) | 400 | pF | ||||
tSP | Pulse Width of spike suppressed(5)(4) | Fast Mode | 50 | ns | |||
High Speed Mode | 10 | ||||||
toutz | SDA output delay (see the Additional Timing Information section) | Fast Mode | 87 | 270 | ns | ||
High Speed Mode | 38 | 60 |