JAJSCB5B May 2016 – September 2017 TPS22975
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VIN | I | Switch input. Input bypass capacitor recommended for minimizing VIN dip. Must be connected to Pin 1 and Pin 2. See the Application and Implementation section for more information |
2 | |||
3 | ON | I | Active high switch control input. Do not leave floating |
4 | VBIAS | I | Bias voltage. Power supply to the device. Recommended voltage range for this pin is 2.5 V to 5.7 V. See the Application and Implementation section for more information |
5 | GND | — | Device ground |
6 | CT | O | Switch slew rate control. Can be left floating. See the Adjustable Rise Time section under Feature Description for more information |
7 | VOUT | O | Switch output |
8 | |||
— | Thermal Pad | — | Thermal pad (exposed center pad) to alleviate thermal stress. Tie to GND. See the Layout Example section for layout guidelines |