JAJSDM5E September   2017  – November 2019 TLV7011 , TLV7012 , TLV7021 , TLV7022

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      X2SONパッケージと、SC70および米10セント硬貨との比較
      2.      伝搬遅延とオーバードライブとの関係
  4. 改訂履歴
  5. 概要 (続き)
  6. Pin Configuration and Functions
    1.     Pin Functions
    2.     Pin Functions: TLV7012/22
  7. Specifications
    1. 7.1  Absolute Maximum Ratings (Single)
    2. 7.2  Absolute Maximum Ratings (Dual)
    3. 7.3  ESD Ratings
    4. 7.4  Recommended Operating Conditions (Single)
    5. 7.5  Recommended Operating Conditions (Dual)
    6. 7.6  Thermal Information (Single)
    7. 7.7  Thermal Information (Dual)
    8. 7.8  Electrical Characteristics (Single)
    9. 7.9  Switching Characteristics (Single)
    10. 7.10 Electrical Characteristics (Dual)
    11. 7.11 Switching Characteristics (Dual)
    12. 7.12 Timing Diagrams
    13. 7.13 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 Inputs
      2. 8.4.2 Internal Hysteresis
      3. 8.4.3 Output
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Inverting Comparator With Hysteresis for TLV701x
      2. 9.1.2 Noninverting Comparator With Hysteresis for TLV701x
    2. 9.2 Typical Applications
      1. 9.2.1 Window Comparator
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
      2. 9.2.2 IR Receiver Analog Front End
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curve
      3. 9.2.3 Square-Wave Oscillator
        1. 9.2.3.1 Design Requirements
        2. 9.2.3.2 Detailed Design Procedure
        3. 9.2.3.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 デバイス・サポート
      1. 12.1.1 開発サポート
        1. 12.1.1.1 評価基板
    2. 12.2 関連リンク
    3. 12.3 ドキュメントの更新通知を受け取る方法
    4. 12.4 コミュニティ・リソース
    5. 12.5 商標
    6. 12.6 静電気放電に関する注意事項
    7. 12.7 Glossary
  13. 13メカニカル、パッケージ、および注文情報

Absolute Maximum Ratings (Dual)

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage VS = VCC - VEE –0.3 7 V
Input pins (IN+, IN-)(2) VEE – 0.3 7 V
Current into Input pins (IN+, IN-) ±10 mA
Output (OUT)  (TLV7012)(3) VEE – 0.3 VCC + 0.3 V
Output (OUT)  (TLV7022) VEE – 0.3 7 V
Output short-circuit duration(4) 10 s
Junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Input terminals are diode-clamped to VEE. Input signals that can swing 0.3V below VEE must be current-limited to 10mA or less
Output maximum is (VCC + 0.3 V) or 7 V, whichever is less.
Short-circuit to ground, one comparator per package.