JAJSE35C November 2017 – August 2019 TPS25820 , TPS25821
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
IN | 1, 2 | I | Device input supply. VBUS internal power switch input supply. VCONN internal power switch input supply for the TPS25820. |
CHG | 3 | I | Charge logic input to select between standard USB or 1.5-A Type-C current sourcing ability. |
EN | 4 | I | Logic input to turn the device on and off. |
FAULT | 5 | O | Open-drain logic output that asserts when the device is in overtemperature and/or VBUS is in current limit condition. |
SINK | 6 | O | Open-drain logic output that asserts when a Type-C Sink is identified on the CC lines. |
POL | 7 | O | Open-drain logic output that signals which Type-C CC pin is connected to the cable CC line. This gives the information needed to mux the super speed lines. Asserted when the CC2 pin is connected to the cable CC line. |
REF | 8 | I | Analog input used to make a current reference. Connect a 0.5%, 100-ppm, 100-kΩ resistor between this pin and GND. |
CC1 | 9 | I/O | Analog input/output that connects to the Type-C receptacle CC1 pin. |
GND | 10 | – | Ground |
CC2 | 11 | I/O | Analog input/output that connects to the Type-C receptacle CC2 pin. |
OUT | 12 | O | VBUS power switch output. |
Thermal Pad | – | – | Thermal pad on bottom of package. |