JAJSE38F November 2017 – November 2023 TCAN1043-Q1 , TCAN1043G-Q1 , TCAN1043H-Q1 , TCAN1043HG-Q1
PRODUCTION DATA
This is an internal and external flag that can be set in standby, go-to-sleep, or sleep mode. This flag is set when either a valid local wake up (LWU) request occurs, or a valid remote wake request occurs, or on power up on VSUP. The setting of this flag clears tUV timer for the UVVCC or UVVIO. This flag is cleared upon entering normal mode or during a under voltage event on VCC or VIO.