JAJSE38F November 2017 – November 2023 TCAN1043-Q1 , TCAN1043G-Q1 , TCAN1043H-Q1 , TCAN1043HG-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VSUP | Battery supply (reverse-blocked) voltage range – standard versions | –0.3 | 58 | V | |
Battery supply (reverse blocked) voltage range – H versions | –0.3 | 70 | V | ||
VCC | 5-V bus supply voltage | –0.3 | 7 | V | |
VIO | I/O level shifting voltage | –0.3 | 7 | V | |
VBUS | CAN bus I/O voltage range (CANH, CANL) | Devices without the "H" suffix | –58 | 58 | V |
CAN bus I/O voltage range (CANH, CANL) | Devices with the "H" suffix | –70 | 70 | V | |
V(DIFF) | Max differential voltage between CANH and CANL | Devices without the "H" suffix | –58 | 58 | V |
Devices with the "H" suffix | –70 | 70 | V | ||
V(Logic_Input) | Logic input terminal voltage range | –0.3 | 7 | V | |
V(Logic_Output) | Logic output terminal voltage range | –0.3 | 7 | V | |
VINH | INH output pin voltage range | Devices without the "H" suffix | –0.3 | 58 and VO ≤ VSUP + 0.3 | V |
INH output pin voltage range | H versions | –0.3 | 70 and VO ≤ VSUP + 0.3 | V | |
V(WAKE) | WAKE input pin voltage range | Devices without the "H" suffix | –0.3 | 58 and VI ≤ VSUP + 0.3 | V |
WAKE input pin voltage range | H versions | –0.3 | 70 and VI ≤ VSUP + 0.3 | V | |
IO(LOGIC) | Logic output current | RXD, and nFAULT | 8 | mA | |
IO(INH) | INH output current | 4 | mA | ||
IO(WAKE) | Wake current if due to ground shifts V(WAKE) ≤ V(GND) – 0.3 V, thus the current into WAKE must be limited via an external serial resistor | 3 | mA | ||
TJ | Operating virtual junction temperature range | –55 | 150 | °C |