6.3 Recommended Operating Conditions
Over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
NOM |
MAX |
UNIT |
VIN input voltage |
4.5 |
|
100 |
V |
IO output current |
|
|
1 |
A |
External VCC bias voltage |
9 |
|
13 |
V |
Operating junction temperature(2)
|
–40 |
|
125 |
°C |
(1) Recommended Operating Ratings are conditions under the device is intended to be functional. For specifications and test conditions, see
Electrical Characteristics.
(2) High junction temperatures degrade operating lifetimes. Operating lifetime is de-rated for junction temperatures greater than 125°C.