JAJSFC2C May 2011 – April 2018 TPS61260 , TPS61261
PRODUCTION DATA.
REFERENCE | DESCRIPTION | MANUFACTURER |
---|---|---|
TPS61260 / 1 | Texas Instruments | |
L1 | 4.7 μH, 2.5 mm x 2 mm | LQM2HPN4R7MG0, Murata |
C1 | 10 μF 6.3 V, 0603, X5R ceramic | GRM188R60J106KME84D, Murata |
C2 | 10 μF 6.3 V, 0603, X5R ceramic | GRM188R60J106KME84D, Murata |
R1 | Depending on the output voltage at TPS61260. 0 Ω at TPS61261 | |
R2 | Depending on the output voltage at TPS61260. Not used at TPS61261 | |
R3 | Depending on the output current |