4 Revision History
Changes from Revision C (June 2021) to Revision D (May 2022)
- Changed CDM ESD standard from JESD22-C101 to ANSI/ESDA/JEDEC JS-002 Go
- Changed TA (max) for AMC1300 from 105 ℃ to 125 ℃. Go
- Updated VDE standard references is Safety-Related Certifications tableGo
Changes from Revision B (April 2020) to Revision C (June 2021)
- 「特長」セクションを変更
Go
- ドキュメント全体を通して複数の図を変更(編集上の変更のみ)Go
- Changed TCVOS, TCEG, and CMTI values in
AMC1300B column of Device Comparison Table
Go
- Changed Pin Configuration and Functions
sectionGo
- Changed CIO from ~1 pF to ~1.5 pFGo
- Changed VCMov hysteresis from 95 mV to 60 mVGo
- Changed TCVOS (AMC1300B) from ±3 to ±0.9 µV/℃ and typical value from ±1 to ±0.1 µV/℃Go
- Changed TCEG (AMC1300B) from ±50 to ±30 ppm/℃ and typical value from ±15 to ±5 ppm/℃Go
- Changed SNR (min), fIN = 1 kHz from 80 dB to 81.5 dBGo
- Added VCLIPout specificationGo
- Changed VFAILSAFE from * / –2.6 V / –2.5 V to –2.63 V / –2.57 V / –2.53 V (min / typ /max)Go
- Changed output short-circuit current from ±13 mA to 14 mA (sourcing or sinking)Go
- Changed CMTI (AMC1300B) min from 75 to 100 kV/µs and typ from 140 to 150 kV/µsGo
- Changed VDD1UV from 1.75 V / 2.53 V / 2.7 V to 2.4 V / 2.6 V / 2.8 V (min / typ / max)Go
- Changed Rise, Fall, and
Delay Time Waveforms imageGo
- Deleted histograms from Typical Characteristics
sectionGo
- Changed Overview sectionGo
- Changed Functional Block Diagram sectionGo
- Changed Analog Input sectionGo
- Changed Isolation Channel Signal Transmission
sectionGo
- Changed Analog Output sectionGo
- Changed Typical Application sectionGo
- Changed Detailed Design Procedure sectionGo
- Added Shunt Resistor Sizing sectionGo
- Added Input Filter Design sectionGo
- Added Differential to Single-Ended Output Conversion
sectionGo
- Changed Application Curves sectionGo
- Added layout recommendations to What To Do and What Not To Do
sectionGo
- Changed Power Supply Recommendations section Go
- Changed Recommended Layout of the AMC1300
imageGo