8.3 Recommended Operating Conditions
Over the recommended operating junction temperature range of –40 ℃ to 150 ℃ (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Input voltage |
VIN to PGND |
4.2 |
60 |
V |
EN to PGND(2) |
0 |
60 |
V |
PG to PGND(2) |
0 |
18 |
V |
Output current |
IOUT |
0 |
1.5 |
A |
(1) Recommended operating conditions indicate conditions for which the device is intended to be functional, but do not ensure specific performance limits. For ensured specifications, see
Electrical Characteristics.
(2) The voltage on this pin must not exceed the voltage on the VIN pin by more than 0.3 V.