JAJSG28F august 2018 – august 2020 TPS2120 , TPS2121
PRODUCTION DATA
DESIGN PARAMETER | SPECIFICATION | DETAILS |
---|---|---|
Input Voltage Range | VIN1, VIN2 | 12.1 V ± 3% |
Output Voltage Range | VOUT | 12 V ± 5% |
Load Current | IOUT | 2.5 A |
Load Capacitance | CL | 320 µF |
Switchover Time | tSW | TPS2120: 5 µs |
Mode of Operation | Automatic Switchover | TPS2121: XREF |