JAJSG28F august 2018 – august 2020 TPS2120 , TPS2121
PRODUCTION DATA
DESIGN PARAMETER | SPECIFICATION | DETAILS |
---|---|---|
IN1 Voltage | VIN1 | 12 V |
IN2 Voltage | VIN1 | 5 V |
Load Current | IOUT | 2 A |
Load Capacitance | CL | 200 µF |
Maximum Inrush Current | IINRUSH | 100 mA |
Switchover Time | tSW | TPS2120: 5 µs |
Mode of Operation | Automatic Switchover | TPS2121: XCOMP |