JAJSG67F September 2018 – March 2024 TPS7H2201-SEP , TPS7H2201-SP
PRODUCTION DATA
The current limit is configured using RIL. Based on the output current for this design, the minimum current limit that can be programmed is IOUT + 1.5 A for a total of 7.5 A. As a result, using Equation 8, the resistor value is 6.53 kΩ.